IESNA:LM-63-2002
[TEST]P1386415
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1A-722-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 31W 70CRI 2200K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (26) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.26A 31.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]6.4%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3378.9
TILT=NONE
26 -1 1 38 22 1 1 0.5000 0.5000 0.0000
1.000 1 31.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
454.6 567.1 653.8 724.1 773.3 811.5 814.7 799.0 794.4 822.5 899.0 1026.3 1184.9 1320.0 1406.7 1493.4 
1558.2 1587.9 1588.7 1545.7 1452.0 1166.1 930.3 755.3 558.5 410.8 265.6 178.9 170.3 135.1 103.1 87.5 68.7 49.2 
17.2 3.1 0.8 0.0 
454.6 563.9 649.9 719.4 773.3 809.2 815.4 802.9 799.0 824.0 897.5 1032.6 1184.1 1316.9 1407.5 1488.7 
1553.6 1588.7 1584.8 1545.7 1459.8 1198.9 938.1 774.0 569.4 411.6 268.7 184.3 171.1 136.7 105.4 88.3 71.1 50.8 
19.5 3.9 0.8 0.0 
454.6 561.6 646.7 716.2 772.5 812.3 827.2 819.3 815.4 835.7 896.7 1014.6 1152.1 1282.5 1374.7 1447.3 
1511.4 1550.4 1558.2 1534.8 1464.5 1316.9 1037.3 834.2 627.2 448.3 305.4 206.2 188.2 147.6 112.5 93.7 78.9 
57.0 39.1 10.9 1.6 0.0 
454.6 553.8 635.8 706.1 766.2 816.2 842.8 845.1 847.5 862.3 902.9 980.2 1096.6 1218.5 1319.2 1381.7 
1436.4 1482.5 1504.3 1502.8 1470.8 1392.7 1232.5 1020.9 781.9 546.0 389.8 248.4 228.9 169.5 121.1 96.9 80.5 
53.9 37.5 15.6 1.6 0.0 
454.6 549.1 631.1 696.7 760.8 817.0 862.3 882.6 892.0 905.3 934.9 983.4 1054.5 1152.1 1245.0 1320.0 
1380.2 1424.7 1460.6 1479.4 1470.0 1441.1 1376.3 1234.9 1034.1 816.2 551.4 369.4 328.8 223.4 145.3 95.3 72.6 
57.0 37.5 14.1 1.6 0.0 
454.6 536.6 609.2 679.5 744.4 807.6 865.4 905.3 929.5 948.2 972.4 1012.3 1064.6 1130.2 1209.1 1290.3 
1355.9 1413.0 1451.2 1480.1 1500.4 1498.1 1478.6 1434.8 1332.5 1164.6 954.5 681.1 603.0 369.4 226.5 137.5 
95.3 65.6 29.7 10.9 2.3 0.0 
454.6 526.4 589.7 654.5 715.5 781.1 843.6 900.6 943.5 979.5 1010.7 1042.0 1081.0 1136.5 1193.5 1272.4 
1348.9 1427.0 1489.5 1541.8 1584.0 1630.1 1646.5 1657.4 1663.7 1615.3 1503.6 1173.2 1127.9 910.7 532.7 299.2 
157.0 74.2 33.6 14.1 3.9 0.0 
454.6 509.3 559.2 617.8 672.5 732.6 792.8 855.3 910.7 963.8 1013.8 1058.4 1100.5 1140.4 1184.1 1232.5 1288.8 
1353.6 1427.0 1501.2 1578.6 1658.2 1748.0 1796.5 1841.0 1876.9 1736.3 1607.5 1591.0 1453.6 1184.1 926.4 
528.8 189.8 82.8 25.8 5.5 0.0 
454.6 487.4 528.0 572.5 618.6 667.8 715.5 767.0 818.6 873.2 930.3 985.7 1041.2 1105.2 1169.3 1228.6 1295.0 
1365.3 1441.9 1527.8 1619.9 1736.3 1885.5 1980.0 2090.2 2162.8 2091.7 2157.3 2160.5 2102.7 1950.3 1659.0 
974.0 405.4 105.4 21.1 6.2 0.0 
454.6 485.8 522.5 562.4 606.9 656.1 699.8 750.6 795.9 848.2 905.3 958.4 1016.2 1077.1 1141.9 1204.4 1273.9 
1345.8 1423.9 1514.5 1616.0 1743.4 1896.4 1998.0 2115.9 2192.5 2135.5 2215.1 2220.6 2155.8 2026.1 1728.5 
951.3 353.8 92.2 18.0 6.2 0.0 
454.6 468.6 488.2 517.1 547.5 579.6 617.0 651.4 688.9 731.9 772.5 813.1 858.4 904.5 959.2 1007.6 1061.5 1120.1 
1188.0 1266.9 1355.2 1482.5 1598.9 1694.9 1819.9 1859.7 1835.5 1894.1 1887.1 1784.8 1616.0 1327.0 638.9 150.0 
37.5 10.9 6.2 0.0 
454.6 459.3 469.4 485.0 506.1 531.1 555.3 582.7 612.4 642.8 674.1 706.1 737.3 773.3 809.2 844.3 880.3 921.7 
970.9 1027.9 1101.3 1198.9 1273.2 1352.8 1438.7 1453.6 1426.2 1427.0 1402.0 1284.9 1122.4 877.9 398.3 111.7 
34.4 11.7 6.2 0.0 
454.6 447.6 444.4 449.9 459.3 471.0 485.8 503.0 520.2 538.2 556.1 571.7 586.6 601.4 614.7 624.1 631.9 639.7 645.2 
657.7 679.5 697.5 698.3 693.6 685.0 643.6 599.9 528.8 511.6 414.8 306.2 223.4 114.0 58.6 24.2 10.9 6.2 0.0 
454.6 424.9 403.0 388.2 381.9 378.8 381.9 385.1 390.5 395.2 396.8 394.4 388.2 380.4 367.9 351.5 330.4 307.7 287.4 
269.5 250.7 235.1 220.3 207.0 192.9 175.7 156.2 140.6 135.1 115.6 92.9 70.3 47.6 32.0 19.5 9.4 4.7 0.0 
454.6 404.6 366.3 342.1 333.5 337.4 345.2 351.5 357.0 357.7 354.6 346.8 335.9 321.8 308.5 292.1 275.7 260.1 245.3 
228.9 207.8 190.6 177.3 169.5 164.0 162.5 154.7 145.3 143.7 132.8 111.7 88.3 58.6 33.6 21.1 10.2 3.9 0.0 
454.6 388.2 338.2 317.9 320.2 329.6 339.0 345.2 346.8 343.7 334.3 321.8 308.5 295.2 281.2 269.5 256.2 239.8 222.6 
206.2 194.5 186.7 181.2 175.7 171.1 165.6 157.0 141.4 138.3 128.9 114.8 85.1 68.0 41.4 19.5 8.6 3.1 0.0 
454.6 372.6 319.5 307.7 317.1 328.1 338.2 342.1 339.8 331.2 319.5 305.4 292.1 280.4 268.7 254.6 244.5 234.3 220.3 
210.1 203.1 195.3 179.6 168.7 160.9 153.1 143.7 132.8 129.7 118.7 92.2 84.4 75.0 60.9 35.1 14.1 2.3 0.0 
454.6 360.1 307.7 304.6 315.6 328.8 335.9 339.0 334.3 321.8 307.0 291.3 278.1 266.3 255.4 248.4 241.4 233.5 226.5 
210.9 196.0 185.9 175.7 165.6 153.9 142.2 131.2 120.3 117.2 103.1 90.6 77.3 64.8 50.8 37.5 16.4 1.6 0.0 
454.6 351.5 300.7 303.8 317.9 328.1 337.4 337.4 328.1 314.0 297.6 281.2 268.7 257.8 248.4 241.4 232.0 218.7 207.0 
196.0 185.1 174.2 163.2 152.3 142.9 133.6 123.4 113.3 109.4 99.2 89.0 76.5 62.5 46.1 28.9 10.9 1.6 0.0 
454.6 345.2 299.9 303.8 318.7 330.4 336.6 334.3 323.4 307.0 288.2 273.4 261.7 251.5 246.0 235.1 217.1 196.8 189.0 
182.0 170.3 161.7 153.9 142.9 135.1 125.8 117.2 105.4 102.3 94.5 83.6 71.9 59.4 48.4 25.8 11.7 0.8 0.0 
454.6 342.1 299.2 305.4 319.5 332.0 335.9 333.5 321.0 302.3 283.5 267.9 257.0 249.2 244.5 227.3 203.9 187.5 181.2 
172.6 164.8 153.9 144.5 135.9 129.7 122.6 114.0 103.1 101.5 93.7 83.6 71.1 59.4 46.9 27.3 11.7 0.8 0.0 
454.6 342.1 299.2 305.4 320.2 331.2 335.9 332.7 321.0 299.9 282.0 267.9 256.2 249.9 243.7 226.5 203.9 186.7 182.0 
172.6 164.0 153.1 144.5 134.3 129.7 122.6 113.3 103.1 101.5 94.5 82.8 69.5 58.6 40.6 28.9 10.2 0.8 0.0 
